Double Sliding Door EI120
Double Sliding Door EI120
Double Sliding Door EI120

    Double Sliding Door EI120

    Double Telescopic sliding leaf fire-resistant doors EI120 . PUERTAS GISMERO sliding doors work as MOVABLE PARTITIONS that allow to separate spaces according to the functionality or fire requirements. Due to the singularity of the spaces they belong, the doors can be adapted to very large-sized hollows, mainly in large areas such as shopping malls and theatres, giving several fixing solutions in walls, slabs and partitions.
    Also, the sliding door can be connected to fire and/or access control centers to verify the automatic door closing and opening. A swinging door can also be integrated in the sliding door panels.
    As for other PUERTAS GISMERO products, the versatility is total in closure and finishing systems

    Specifikim
    • • Steel plate thickness of 1,2 mm - 1,5 mm frame profiles thickness.
      • Door panel made of galvanized steel plate and internally of rock wool (145 Kg/m²)and a number of gypsum boards depending on the fire resistance required in each case, with a total thickness of 100 mm.
      • Riveted nuts for the proper adjustment/tightening of hinges and hardware.
      • Automatic and semiautomatic opening-closing systems.

      Physical Properties:
      Fire Resistance; Weight; Noise Reduction
      EI₂-120-C5; 60 kg/m² ; Up to 40 dB

    Specifikime teknike
    • Referencë unikesld2_ei120
    • Familja e produkteveSliding
    • Grupi i produkteve2 Telescopic Leaves
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-03-14
    • Numri i botimit1
    • Gjerësia (mm)2000
    • Thellësia (mm)100
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)60
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 PërshkrimFire doorsets
    • CSI MasterFormat 2014 Code05 51 23
    • CSI MasterFormat 2014 TitleMetal Fire Escapes
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër