XVers Condensing Boilers, 856-3006
Raypak

XVers Condensing Boilers, 856-3006

The XVers vertical fire-tube modulating condensing stainless steel boiler, in sizes 855 to 3000 MBTU. The XVers boiler is now available with the HO2T system. It features built-in, automatic system protection that extends the life of your XVers by maintaining the optimum fuel to air ratio. The XVers provides extreme versatility for boiler applications, with cutting-edge control technology, broad installation flexibility, easy commissioning, optimum seasonal efficiency, and long-term reliability.

Features:

  • HO2T System
  • Stainless Steel Vertical Fire Tube Construction
  • Up to 96.2% thermal efficiency at full rate; Up to 99% at part load
  • 100% factory fire tested
  • VERSA IC® modulating controller
  • Full electronic modulation
  • 7 Inch HD capacitive color touchscreen display
  • Full safety diagnostics with history
  • Status display lights
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
  • Flow sensor
  • Flow switch
  • Low water cut off
  • Modbus RTU BMS port
  • Maximum outlet water temperature: 200°F
  • Minimum inlet water temperature: 40°F
  • Models 856-2006 comply with SCAQMD rule 1146.2 
  • Limited twenty-five-year thermal shock warranty
  • Limited ten-year heat exchanger warranty
  • B-32 Outdoor air sensor 

Options:

  • C – 10 HO2T System
  • S-1 Low gas pressure switch, manual reset
  • S-2 High gas pressure switch, manual reset
  • C-6 Single-try ignition
  • D-11 Centrotherm polypropylene outdoor vent kit
  • D-15 Vent termination, horizontal
  • D-108 PVC vent adapter kit
  • D-33 Centrotherm polypro vent adapter
  • Z-12 Condensate treatment kit
Specifikim
  • Stainless steel vertical fire-tube construction with versatile and adaptive controls. 

    • Up to 96.2% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® modulating controller with 7” color touchscreen display 
    • Raymote™ remote connectivity provided standard 
    • Up to 15:1 turndown 
    • Fault history with full diagnostics 
    • Status display lights 
    • Cascade up to 8 boilers - no external sequencer required 
    • Cascade in parallel or sequential modulation modes 
    • Modbus RTU BMS port 
    • Rich-start ignition system (Patent Pending) 
    • Maximum outlet water temperature: 200ºF(93.3ºC) 
    • Minimum continuous inlet water temperature: 40ºF(4.4ºC) 
    • Limited 25-year thermal shock warranty 
    • Limited 10-year heat exchanger warranty 
    • Ultra Low NOx < 20 PPM - Sizes 0856-2006 certified by SCAQMD to rule 1146.2 
    • Proudly assembled in the USA
Specifikime teknike
  • Referencë unikeXVers-Condensing-Boilers-856-3006
  • Familja e produkteveBoilers & Water Heaters
  • Grupi i produkteveHydronic Boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit