Ei29LCD Electric Fireplace Insert
Ei29LCD Electric Fireplace Insert
Ei29LCD Electric Fireplace Insert
Ei29LCD Electric Fireplace Insert

    Ei29LCD Electric Fireplace Insert

    Premium Electric Fireplace Insert

    Introducing the first-ever Electric Insert from Regency. The Ei29LCD puts choice at the forefront while maximizing installation options and styling. 

    Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 13 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5 step brightness controls.Ei29LCD Electric Insert Key Features:

    • Option to install as a 5,000 BTU heater with 120V and combustible materials, or a  9,500 BTU heater with 240V and non-combustible materials
    • LCD screen with 9 unique flame options, spark effects, and crackling sounds
    • Top-down lighting enhances realism and reflection on the log set, providing a sense of depth
    • 14 fuel bed color options and 5 levels of brightness; pick one color to suit your vibe, or automatically cycle through them all
    • Customize your look with split oak, birch, or driftwood-style log sets
    • Premium molded ember bed with high-definition glow effect
    • Includes thermostatic remote control to adjust the power, heater, flames, brightness, and desired temperature
    • Option to control the power, flame, and heater with discreet, integrated button
    • Four-sided trim factory mounted for an easy out-of-the-box install
    Specifikim
    • Energy Specifications
      BTUThe maximum heat output of the unit when operated at its highest settings.

      " data-original-title="BTUx">info
      5,000/9,500
      VoltageThe amount of voltage required by the unit

      " data-original-title="Voltagex">info
      120/240
      WattageThe amount of electrical power consumed by the unit

      " data-original-title="Wattagex">info
      1400/2800
      General Specifications
      Product SizeMedium
      View Area541 sq.in.
      Room SizeSmall
      Vent TypeNo Vent
      Min. Fireplace Opening*
      Width (front)29 in.
      Width (back)23 1/2 in.
      Height20 1/8 in.
      Depth9 3/4 in.
      Dimension Notes: Flush Faceplate with Traditional Surround
    Specifikime teknike
    • Referencë unikeEi29LCD-Electric-Fireplace-Insert
    • Familja e produkteveFireplaces
    • Grupi i produkteveElectric Fireplaces
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Zjarrit
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika