RGECYB Renaissance™ Line Classic® Series Packaged G/E

RGECYB Renaissance™ Line Classic® Series Packaged G/E

  • Renaissance products are designed with a flexible footprint, thoughtfully engineered for easy, direct replacement of most other manufacturer's products without a roofcurb adapter. These units also boast industry-leading serviceability features, including the slide out, qwik-clean drain pan, the qwik-slide blower assembly, tool-less access to the patented flex-fit filter rack, and lockable external gauge ports. Units meet or exceed ASHRAE 90.1 energy efficiency levels and are rigorously SEET tested to perform reliably in extreme environments, delivering powerful cooling operation up to 125°F.

Standout Features:

  • Optional hot gas reheat (HumidiDry®) available on all models, including single phase power units for tighter humidity control and better comfort
  • Patented flex-fit filter rack and qwik-clean drain pain for quick, easy service and maintenance
  • Patented Velocifin® gas heat exchanger assembly for better heat transfer and easier service and maintenance
  • PlusOne® Diagnostics come standard through CoreCommand™ with easy-to-read and understand fault codes, history, and input/output options to meet building compliance needs
  • Optional ClearControl™ includes factory-installed Direct Digital Control (DDC) and sensors for easy connectivity through Modbus®, LonWorks®, or BACnet®

 

Available power options: 208-230V / 1 phase / 60 Hz • 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz
Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years • Standard Heat Exchanger – 10 Years • Stainless Steel Heat Exchanger – 20 Years. Additional extended warranty packages available through ProtectionPlus®.
All units are factory run tested and shipped with R-454B refrigerant charge.

Specifikim
    • Nominal sizes: 3-6 Tons
    • 3-5 Tons: Up to 13.4 SEER2 / 10.6 EER2
    • 6 Tons: Up to 14.6 IEER / 11.0 EER
    • One-stage cooling (3 to 5 tons) or two-stage cooling (6 tons)
    • Coil Type: Full MicroChannel
    • Optional PlusOne® ClearControl™, PlusOne® HumidiDry®
    • Refrigerant Type: R-454B with factory-installed sensor
Specifikime teknike
  • Referencë unikergecyb-renaissance-line-classic-series-packaged-ge
  • Familja e produktevePackaged Gas/Electric
  • Grupi i produkteveRGECYB Renaissance™ Line Classic® Series Packaged G/E
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara