Roxtec knock-out sleeve
Roxtec knock-out sleeve
Roxtec knock-out sleeve
Roxtec knock-out sleeve
    Roxtec

    Roxtec knock-out sleeve

    Sleeve with knock-out plate for sealing prior to cable and pipe routing.

    The Roxtec knock-out sleeve (KOS) keeps your building dry during and after construction, and provides spare capacity for future needs. The sleeve is easily fixed and cast into structures of varying thickness and ensures a tight seal until its plate is knocked out for cable and pipe routing. The sleeves have an integrated feature which allows them to be connected into space efficient clusters. Once cables or pipes are routed, they are to be sealed with Roxtec UG™ underground solutions in the corresponding size.

  • Light-weight
  • Area efficient
  • Quick and easy to install
  • Specifikim
    • Gas Tightness

      • 0.3 bar (constant)

      Water Tightness

      • 0.3 bar (constant)

      IP/UL NEMA

      • IP 68

      Structure of installation

      • Concrete

      Mounting type

      • Casting
    Specifikime teknike
    • Referencë unikeKOS
    • LlojiDigital Inventory (Products)
    • Data e botimit2020-04-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorABS
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectInxhinieri & Infrastrukturë - Ujë
    • IFC classificationNdërtimi i Proxy Element
    • Kodi ETIMEC001174
    • Emri ETIMPlastic installation tube
    • Uniclass 2015 CodeSs_25_60
    • Uniclass 2015 PërshkrimWall and barrier accessory systems
    • CSI MasterFormat 2014 Code26 05 43
    • CSI MasterFormat 2014 TitleUnderground Ducts and Raceways for Electrical Systems