BAD™ (Binary Amplitude Diffuser) ARC Acoustic Panel
BAD™ (Binary Amplitude Diffuser) ARC Acoustic Panel

    BAD™ (Binary Amplitude Diffuser) ARC Acoustic Panel

    The BADTM (Binary Amplitude Diffuser) Arc Panel is an advancement on the traditional, flat BADTM Panel, a synergy of advanced acoustical technology and simplicity of design for when performance is paramount but budgets are modest. Using an optimal binary pattern of perforations through a Class A fire-rated curved, rigid template, the BADTM Arc Panel achieves an excellent balance of sound absorption across the NRC frequency bands while preserving the space’s ambiance. This unique hybrid technology eliminates excessive high-frequency absorption, transitions to a scattering surface in the very high frequencies, prevents lobing inherent in common perforated surfaces, and significantly improves mid and low-frequency absorption.

    Features

    • Cost-effective arced/curved-face panel solution that achieves a balance between sound absorption and reflection.
    • Available in custom sizes up to 4′ W x 8′ L x 4″ T. Custom thicknesses are available.
    • Select from industry standard and custom fabrics, fabrics with proof of performance acoustical data preferred.
    • Hardened edge termination options include square, miter, radius and bevel.
    • Lightweight and easy to install with RPG’s Impalit™ clip.
    • All components Class A Fire Rated.
    Specifikim
    • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

      Product Material Composition - Fabric over perforated and curved rigid template

      Product Acoustic Function - Hybrid

      Product Fire Rating - All Class A Components

      Weight PSF - 3.50

      Installation - The BADTM Arc Panel can be quickly and easily hung on any wall surface using RPG’s ImpalitTM clip. For ceiling applications, the panels can be either direct mounted with Z-bar attachments or suspended using a cloud anchor kit. Panels can also be configured to be installed in the standard 15/16" HD T- grid supplied by others.

    Specifikime teknike
    • Referencë unikebad-arc
    • Familja e produkteveArchitectural Acoustics
    • Grupi i produkteveHybrid
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • IFC classificationElemente mobiluese
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika