Perfecto® Matrix4 Acoustic Panel
Perfecto® Matrix4 Acoustic Panel

    Perfecto® Matrix4 Acoustic Panel

    The Perfecto® Matrix4 Panel is a simple union between architecture and acoustic performance. Utilizing hundreds of large perforations and available in a high recycled content, ULEF, Class A fire-rated and FSC®-certified MDF core with an optional black acoustical backer, the Perfecto® Matrix4 Panel can achieve up to an average NRC=0.95 (predicted) while focusing the sound absorption spectrum in the mid and low-frequencies while maintaining higher frequencies with a low open area.

    Features

      • Up to NRC = 0.95 (predicted)
      • Offers absorption and reflection in a beautiful millwork finish.
      • Available in custom widths and lengths up to 5’W x 12’L.
      • Choose from commercially available wood veneers, laminates or paint colors.
      • Decorative and easy to install with z-clips and z-bars for wall mounting.
      • Can be integrated with several styles of HD T-grid for ceiling installation.
      • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
      Specifikim
      • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

        Product Material Composition - MDF Core with wood veneer or laminate

        Product Acoustic Function - Absorption

        Product Core Fire Rating - Class I or A

        Weight - 2.50

        Installation - Mounting options for the Perfecto® Matrix4 Panel include wall systems (Z-clips, direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4″ total system depth, or ceiling systems (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) with options for standard 15/16″ HD T-grid supplied by others.

      Specifikime teknike
      • Referencë unikeperfecto-matrix-4
      • Familja e produkteveArchitectural Acoustics
      • Grupi i produkteveAbsorption/Hybrid
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-04-21
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorMDF
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
      • IFC classificationElemente mobiluese
      • Kodi ETIMEG017960
      • Emri ETIMFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 PërshkrimAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika