Dado™ 30/2 Acoustic Panel

Dado™ 30/2 Acoustic Panel

The DadoTM 30/2 Panel is a powerful union between architecture and acoustic performance. Utilizing 2mm face-grooves and available in a high recycled content, ULEF, Class A fire-rated, and FSC® certified MDF core with an optional black acoustic backer, the DadoTM 30/2 Panel can achieve an average NRC=0.75 while maintaining the space’s ambiance with reflections at the highest frequencies.

Features

  • Configurations available for NRC=0.75 and SAA=0.72.
  • Offers reflection and reverberation control in a beautiful millwork finish.
  • Available in custom sizes up to 5′ x 12′.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Decorative and easy to install with z-clips and z-bars for wall mounting.
  • Can be integrated with several standard grids for ceiling installation.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specifikim
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Absorption

    Product Core Fire Rating - Class I or A

    Weight PSF - 2.5

    Installation - Mounting options for the DadoTM 30/2 Panel include wall systems (Z-clips, direct screw attached) either surface-mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

Specifikime teknike
  • Referencë unikedado-30-2-panel
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveAbsorption/Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika