Modviewsor® 87 Acoustic Sound Diffuser

Modviewsor® 87 Acoustic Sound Diffuser

The Modviewsor® 87 Panel is a 1-dimensional sound diffusor that represents the evolution in architectural acoustics toward aperiodic sequencing of asymmetrical shapes. The panel is designed to be used where views through the unit are desired. The surface of the Modviewsor® 87 Panel provides an optimum sound field through mid and high-frequency diffusion. At the same time, the sturdy clear acrylic construction limits the amount of sound energy removed by absorption.

Features

  • Offers broad bandwidth sound diffusion in a decorative, light-transmitting acrylic unit.
  • Comes in clear, translucent, tinted and higher opacity acrylics.
  • Comes standard 7-7/8″ depth.
  • Simple framed wall or ceiling installation.
Specifikim
  • Finish - Available in clear, translucent, tinted and higher opacity acrylic finishes.

    Product Material Composition - Acrylic

    Product Acoustic Function - Diffusion

    Product Fire Rating - Class A (per ASTM E-84)

    Weight PSF - 10.00

    Installation - The Modviewsor® 87 Panel is designed to be dropped into a standard 15/16″ HD T-grid supplied by others. It can also be framed within a wall or ceiling opening with appropriate blocking and trim.

Specifikime teknike
  • Referencë unikemodviewsor-87
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAkrilon
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika