Omniffusor® T112 Acoustic Sound Diffuser

Omniffusor® T112 Acoustic Sound Diffuser

The Omniffusor® T112 Panel is a 2-dimensional sound diffuser created to expand RPG’s Diffusive Ceiling Tile (DCT) line anchored by the classic Omniffusor® G – the first product of its kind offered on the market. With its shallower construction and improved grid integration, the Omniffusor® T112 Panel has been designed to provide efficient, high-frequency sound diffusion in a shallow, 2″ depth. The solid construction of the unit limits the amount of sound energy removed by absorption.

Features

  • 2D QRD reflection phase grating.
  • Uniform hemispherical scattering for all angles of incidence.
  • Available in nominal 2′ W x 2′ L x 2″ D panels.
Specifikim
  • Finish - Comes in a standard natural white finish and can either be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Thermo-Form (TPS) Polymer

    Product Acoustic Function - Diffusion

    Product Fire Rating - Class I or A

    Weight PSF - 3.00

    Installation - The Omniffusor® T112 Panel has a unique panel design which allows for the standard panel to drop into a 9/16" or 15/16" T-grid system, provided by others. The panels can also be wall-mounted using RPG provided trim.

Specifikime teknike
  • Referencë unikeomniffusor-t112
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika