Waveform® Spline G3 Architectural Acoustic Panel

Waveform® Spline G3 Architectural Acoustic Panel

The Waveform® Spline G3 Panel represents the continuing evolution in architectural acoustics toward quantifiable, organic shapes. Developed using RPG’s powerful shape optimization and aperiodic modulation technology, they are designed to blend the direct and reflected sound to increase intelligibility and enhance musical clarity and intimacy in performance spaces such as auditoriums, band rooms and choral rooms. One of the most powerful one-dimensional sound diffusers available today, the asymmetric Waveform® Spline G3 Panel is constructed of non-combustible glass fiber reinforced gypsum (GFRG). They can be arrayed to reduce periodicity effects and be installed on walls or ceilings.

Features

  • Offers an attractive, acoustically optimized canopy and wall treatment for large, performance driven spaces for music, theater and lecture.
  • Broad bandwidth sound diffusion can be arrayed into very large areas.
  • Standard sizes available are nominal 4″ W x 4″ L x 9-3/4″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
  • Asymmetric by design and patented, the Waveform Spline G3 can be array optimized to reduce periodicity effects.
  • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
Specifikim
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 3.00

    Installation - Overhead mounting of the Waveform® Spline G3 Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can also be mounted directly onto walls using RPG-provided integrated cleats.

Specifikime teknike
  • Referencë unikewaveform-spline-g3-panel
  • Familja e produkteveArchitectural Acoustics
  • Grupi i produkteveDiffusion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • IFC classificationElemente mobiluese
  • Kodi ETIMEG017960
  • Emri ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika