Carisma CRC ECM unit - Fan coil
Sabiana

Carisma CRC ECM unit - Fan coil

The ECM range makes use of the excellent experience gained with the Cassette fan coils with inverter board, first in the world in production since 2009, and which have had great success on all markets. The innovative brushless and sensorless type synchronous electronic motor with permanent magnets, is controlled by an inverter board designed and developed in Italy. The board is mounted on the unit, closed to the motor, without the need to be cooled down by the air flow. The air flow rate can be varied in continuous by means of a 1-10 V signal generated by Sabiana controls or by independent control systems. The continuous air flow control improves the acoustic comfort and allows a more punctual reply to the variation of the thermal loads and a greater stability of the requested ambient temperature. The extreme efficiency, also at low speed, makes possible a great reduction in electric consumption (less than 50% in comparison to CRC range motor) with absorption values under normal operating conditions that do not exceed 16 Watt The excellent values of the CRC range in terms of sound levels have been maintained in all working conditions, without any resonance phenomenon at any frequency. The full compliance with the Electromagnetic Compatibility Directive and with the other severe Standards in force is certified by an independent institute. The CRC-ECM series with centrifugal fans comes in 5 versions, 5 sizes, 10 models with single coil and 15 models with double coil, with air flow-rates ranging from 115 to 1395 m3/h, heat outputs from 1 to 16 kW and cooling capacities from 1 to 7 kW.
Specifikime teknike
  • Referencë unikeCarisma-CRC-ECM-IV-IO
  • Familja e produkteveCarisma
  • Grupi i produkteveCRC ECM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër