Carisma CRC feet - Fan coil
Sabiana

Carisma CRC feet - Fan coil

In line with innovative trends and modern industrial design, the Carisma fan coil range meets today’s demanding requirements of performance, size, acoustics, low energy, ease of installation and maintenance. The Carisma fan coil unit has been designed around a platform of models, versions and accessories, all of which have been independently tested and certified by Eurovent. Designed around 5 different versions, the extensive range includes wall and ceiling mounted units, exposed or concealed with either tangential or centrifugal fan options, delivering one of the most versatile ranges of fan coils on the market today. All CRC fan coils with centrifugal fans are equipped with electric motors which dramatically reduce electrical consumption of up to 40% comparative to previous models, with 6 speed motors as standard offering greater flexibility in the selection of products. New market trends have also led to an extension of the four pipe model which now has a two row LTHW battery giving improved outputs at lower flow and return temperatures. As a special option, the Carisma range can be fitted with the Crystall patented electrostatic filter featuring a class D rating according to standard UNI 11254 which equals a traditional mechanical filter of up to F9 without dramatically affecting static pressures. A full range of control options is available including the Free patented wireless control offering greater flexibility in the installation of units, with the highest precision in monitoring and maintaining the desired comfort conditions. The Carisma model is complemented with a full range of options and accessories covering items such as electrical heating battery, air inlet/outlet diffusers and condensate pumps. The CRC series with centrifugal fans comes in 5 versions, 9 sizes, 18 models with single coil and 27 models with double coil, with air flow-rates ranging from 100 to 1500 m3/h, heat outputs from 1 to 17 kW and cooling capacities from 1 to 8 kW.
Specifikime teknike
  • Referencë unikeCarisma-CRC-MV
  • Familja e produkteveCarisma
  • Grupi i produkteveCRC
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 PërshkrimAir conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër