Coanda CCN-ECM
Sabiana

Coanda CCN-ECM

Thanks to the particular air handling section, Carisma Coanda cassette units generate an air flow with a "coanda" effect. The unit is suitable for installation in a suspended ceiling. Air intake is from the bottom while the air supply is parallel to the ceiling through practical and functional intake and outlet grids. The "coanda" effect creates excellent circulation of the air inside the room. Ec motors allows the decrease of electric consumption by more than 50% compared to traditional asynchronous motors. They enable to control the air flow continously and the ambient temperature with precision, with further benefits in terms of very low noise levels thanks to the reduced average working speed. Every unit can be supplied with 1 coil (two pipe system) and possibly an electric heating system, or with 2 coils (four pipe system) with one or two rows, for water supply at a low temperature. Fresh air can be mixed with room air. A condensate pump may also be supplied as an accessory. In addition to the conventional temperature and speed control systems, there is also the possibility to control operation of each unit through a single remote with central supervisor software installed on a PC (Sabianet).
Specifikime teknike
  • Referencë unikeCoanda-CCN-ECM
  • Familja e produkteveConada
  • Grupi i produkteveCCN ECM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër