Skystar 800 4P
Sabiana

Skystar 800 4P

Innovative and fascinating design, seven different models, high control flexibility, ease of maintenance: the SKYSTAR water cassette is the result of significant technical and design research focused on providing an avant-garde product in terms of performance, low noise and control flexibility. SkyStar ECM series uses an innovative brushless electric motor controlled by an inverter card that varies the air flow continuously by means of a 1-10 V signal generated by Sabiana controls (version SK-ECM-IR) or by independent contollers (version SK-ECM). The extreme efficiency, also at a low speed, makes possible a great reduction in electric consumption (more than 75% less in comparison to a traditional motor) with absorption values, under normal operating conditions, that are no greater than 10 Watt in the entire range. The dimensions of the first sizes are designed to fit into 600x600 mm false-ceiling modules, while the larger sizes, measuring 800x800 mm, stand out for their low noise and the excellent price-performance ratio Each model can be supplied with a single coil (two pipe system) and electric heater, or with two coils (four pipe system). The fresh air can be mixed with the ambient air and distributed into separate rooms. All the sizes have 6 speed fans, with 3 speeds connected electrically, so as to extend operating flexibility even during the commissioning of the installation. The condensate drain pump is very silent and has a maximum discharge head of 650 mm. As well as the traditional temperature and speed control systems, the fan speed can be varied automatically, multiple units can be managed from just one control panel, and the control board for each unit can be installed in a remote position as to simplify service operations. In addition, each unit can be managed by remote control. The units can also be controlled by the most common building management and supervision systems. Finally, various types of valves are available (two and three way, 24 V, modulating 0-10 V).
Specifikime teknike
  • Referencë unikeSK-800-4P-44-54-56-64-66-Ovale
  • Familja e produkteveSkystar
  • Grupi i produkteve800
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • Emrin UNSPSCAir conditioners
  • UNSPSC code40101701

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër