CHG 2N
CHG 2N
CHG 2N
CHG 2N

    CHG 2N

    The CHG 2N is a network enabled charger featuring two indiviual charging bays. These can either be used for the SL Bodypack DW or the SL Handheld DW. Each bay is combined with 4 LEDs to indicate the corresponding battery status of the mobile device.

    The flexible network interface provides IPv4 and IPv6 compatibility for seamless integration. All settings and status information can be monitored and remote controlled with the Sennheiser Control Cockpit.

    FEATURES
    • Seamless network integration
    • 2 individual charging bays
    • Battery status indication for each bay
    • Full remote control


    Specifikim
    • ARCHITECT‘S SPECIFICATION

      The charger shall be network-enabled and shall be capable of simultaneously charging up to two handheld and/or bodypack transmitters of the Sennheiser SpeechLine Digital Wireless series. Four colored LEDs at each charging bay shall indicate charge status. The charger shall have an RJ-45 network socket and shall support IPv4 and IPv6 network addressing. In addition, the charger shall support the Media Control Protocol to provide for remote control and status monitoring via the Sennheiser Control Cockpit software or a media control system. The charger shall operate on 12 V DC input voltage supplied from an external power supply unit, the input current shall be maximum 1.1 A. Charging voltage shall be 5 V DC, charging current shall be maximum 1 A per charging bay. The power consumption shall be 1.2 A. Charging time for full charge shall be approximately 2 hours. Operating temperature shall range from 0 °C to 45 °C (32 °F to 113 °F). Dimensions shall be 140 x 100 x 102 mm (5.3" x 3.94" x 4.02"). Weight (unequipped and without power supply unit) shall be approximately 609 g. The charger shall be the Sennheiser CHG 2N.

    Specifikime teknike
    • Referencë unikechg2n
    • Familja e produkteveBusiness Audio & Communication
    • Grupi i produktevePresentation
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-16
    • Numri i botimit1
    • Gjatësia (mm)105
    • Gjerësia (mm)170
    • Thellësia (mm)230
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1129
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationElement elektrik
    • Kodi ETIMEC001184
    • Emri ETIMBattery charger for electric tools
    • Uniclass 2015 CodePr_60_70_06
    • Uniclass 2015 PërshkrimBatteries and chargers
    • OmniClass Number23-35 21 00
    • OmniClass TitleBattery Chargers