High-speed door S 2000 L

High-speed door S 2000 L

Seuster high-speed door S 2000 L_x000D_

_x000D_

Internal and external door with transparent curtain_x000D_

_x000D_

Clear dimensions_x000D_

(LDB X LDH) 1000-6000 x 2000-7000 mm_x000D_

_x000D_

Door travel speeds _x000D_

Open: approx. 1.0- 2.0 m/s*_x000D_

Close: approx. 0.5 m/s_x000D_

_x000D_

Application areas: Commercial halls, industrial halls, warehouses, external door, material processing, industrial doors

Specifikim
  • _x000D_ Door leaf_x000D_ Fully transparent door curtain with special material thickness of 4 mm, with additional roller guided wind locks in curtain pockets. Curtain pockets available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey._x000D_ From 25 m2, the curtain is made of special textile-reinforced UPVC material, material thickness approx. 3 mm, available in three standard colours based on RAL 2004 Pure orange, RAL 5010 Gentian blue, RAL 7038 Agate grey. Vision field with a total height of 900 mm across the entire door width._x000D_ Heavy-duty aluminium bottom section as optimal bottom edge._x000D_ _x000D_ Design_x000D_ Self-supporting multi-part side guide rails made of canted, galvanized steel with integrated safety light curtain for monitoring the door closing zone. Optimal sealing between the door leaf and the side elements by special seals integrated into the side elements. The tensioning system, which is also integrated in the side elements without additional weights, tightens the door curtain at all times to achieve the required stability for use as an external door. _x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device and digital limit switch. Motor power 1.1 – 2.2 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator on order. _x000D_ _x000D_ Control_x000D_ Standard 1-phase frequency converter control BK 150 FUE-1 in a plastic control box, IP 54, 1-phase, 230 V, dimension (W x H x D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display. Connection cable with CEE plug_x000D_ _x000D_ From 95 kg curtain weight, powerful 3-phase frequency converter control AK 500 FUE‑1 in a plastic control box, IP 54, 3-phase, 400 V, dimension (W × H × D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, main switch, emergency Off button, automatic timer and display, connection cable with CEE plug._x000D_ _x000D_Colour-coded plug-in control wiring for quick and easy connection of safety equipment and accessory components._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power failure via emergency crank handle._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim._x000D_ _x000D_. * The wind class / opening speed depends on the selected clear dimensions._x000D_ _x000D_ Application areas: Commercial halls, industrial halls, warehouses, external door, material processing, industrial doors
Specifikime teknike
  • Referencë unike1025
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2022-04-12
  • Numri i botimit1
  • Gjatësia (mm)7000
  • Gjerësia (mm)6000
Të ngjashme
  • Materiali kryesorPVC
  • Materiali dytësorGalvanized steel
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër