Seamless Epoxy Floor with Flakes using Sikafloor® DecoDur ES-26 Flake
Seamless Epoxy Floor with Flakes using Sikafloor® DecoDur ES-26 Flake
Seamless Epoxy Floor with Flakes using Sikafloor® DecoDur ES-26 Flake
    Sika

    Seamless Epoxy Floor with Flakes using Sikafloor® DecoDur ES-26 Flake

    Sikafloor® DecoDur ES-26 Flake is a colored, epoxy, resin based decorative flake flooring system that can provide a hard wearing, seamless, low maintenance, smooth, scratch resistant glossy finish. Thickness 2,0 – 3,0 mm. Internal use.

    Uses

    Sikafloor® DecoDur ES-26 Flake may only be used by experienced professionals.

    Decorative resin flooring for:

    • Pharmaceutical industry
    • Life Science industry
    • Health care industry
    • Education facilities
    • Retail industry
    • Leisure facilities

    Characteristics / Advantages

    • Decorative
    • Seamless and smooth
    • Good mechanical and scratch resistance
    • Easy cleanability
    • Low dirt pick up
    • Low maintenance
    • Waterproof
    Specifikime teknike
    • Referencë unikedecodur-es-26-flake
    • Familja e produkteveFlooring
    • Grupi i produkteveEpoxy
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-02-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEpoxy
    Klasifikimi
    • Kategoria BIMobjectDysheme - Veshje & Mbulesa
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America