Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-74
Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-74
Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-74
    Sika

    Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-74

    Sikafloor® MultiFlex PB-74 is a coloured, crack-bridging, car park decking system. It provides a hard wearing finish with improved blush resistance.

    Uses

    Sikafloor® MultiFlex PB-74 may only be used by experienced professionals.

    The System can be used in commercial and public buildings and areas such as:

    • Car park decks

    Please note:

    • The system may only be used for interior applications.

    Characteristics / Advantages

    • Resistant to many chemicals
    • Good resistance to abrasion
    • Good mechanical resistance
    • Good yellowing resistance
    • Good slip resistance
    • Seamless
    • Impermeable to liquids
    Specifikime teknike
    • Referencë unikemultiflex-pb-74
    • Familja e produkteveFlooring
    • Grupi i produktevePolyurethane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolyurethane
    Klasifikimi
    • Kategoria BIMobjectDysheme - Veshje & Mbulesa
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 PërshkrimResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America