Smoke PROtec
Smoke PROtec

    Smoke PROtec

    The smoke curtain system Smoke PROtec consists of a high-grade textile glass fabric, which is rolled up in a compact head box and normally not visible. The smoke curtains work basically according to the fail-safe principle, i.e. in case of failure of all energy sources, in case of fault or disconnection, the smoke curtain descends in a controlled manner within maximum 60 seconds into the fire alarm position.Thus the system fulfils highest safety requirements. The weights brought in the bottom bar provide the nec-essary energy for unwinding by gravitational force. The winding up takes place via a 24 V DC tubular motor. An external electronic system ensures a controlled winding up and down till the relevant end positions. This technology conforms to the highest security level according to DIN EN 12101-1.

    The smoke curtain system Smoke PROtec is according DIN EN 12101-1 graded into the classification ASB 31, D120. Clearances are reduced to a minimum by the special construction of the system even in use of multiple rolling. Special solutions are possible at any time e.g. diag-onally across (90°). By the optimal use of side guides the clearances can be avoided at the edges. For the minimization of gaps the system can be delivered with side guides. They prevent a deflection of the dropped curtain when there is a force just from one side (e.g. high pressure from the side of the fire). The automatic smoke curtain systems Smoke PROtec comply with the newest state-of-the art technology and fulfill the requirements according to DIN EN 12101-1.

    Specifikim
    • Smoke curtain Smoke PROtec
      Classification: EN 12101-1, ASB 3, D120 (fail-safe)
      Fire resistance time: 2 hours at 600° C (in accordance with DIN EN12101-1)
      Fabric: One-sided PU-coated glass fabric, 570 g/m², color grey, Non–flammable according to DIN 4102-1, A2, smoke-proof, tested in accordance with DIN EN 1634-3.
      Unwind: By force of gravity (gravity fail safe)
      Windup: Via planetary geared-motor, 24 V DC, engine speed sensor, maximum torque 4 Nm, integrated into the winding shaft, including 2 m connection cable.
      Installation: Ceiling, wall, vertical unwinding.
      System size:  System width ≤ 5960 mm (Single roller), System width ≤ 30000 mm (Multiple roller), Unwinding length ≤ 6000 mm.
      Head box: Galvanized sheet steel 1.0 mm, powder-coated in RAL 7035.
      End section: Sheet steel 1.0 mm powder-coated in RAL 70352 with integrated unwind weights in fabric bag.
      Side guides (optional): Steel 1.5 mm powder-coated in RAL 7035


    Specifikime teknike
    • Referencë unikesmoke-protec
    • Familja e produkteveSmoke & Fire curtains
    • Grupi i produkteveSmoke curtain
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-24
    • Numri i botimit1
    • Gjatësia (mm)6000
    • Gjerësia (mm)30000
    • Thellësia (mm)180
    Të ngjashme
    • Materiali kryesorGlass fibre
    • Materiali dytësorPolyurethane
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationTerminali i zjarrit
    • Kodi ETIMEG000056
    • Emri ETIMFire protection systems
    • Emrin UNSPSCFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 PërshkrimSmoke and fire barriers
    • CSI MasterFormat 2014 Code07 80 00
    • CSI MasterFormat 2014 TitleFire and Smoke Protection
    • OmniClass Number23-17 21 15
    • OmniClass TitleFire and Smoke Shutters and Curtains
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër