Adaptive Modulating Infrared Heater, Model AM

Adaptive Modulating Infrared Heater, Model AM

SRP's modulating infrared tube heater that truly adapts to the environment, providing optimal thermal comfort. The Series AM combines the benefits of a fully modulating infrared heater with SRP’s 100% efficient reflector for maximum efficiency resulting in the best modulating heater on the market.

  • Fully modulates gas and air
  • Models rates 80,000 to 200,000 MBTU’s
  • Modulating differential 40%, largest in the industry
  • Fully automatic or manual control of burner modulation
  • Self-regulating, no fixed points – adapts to the demand regardless of conditions
  • Simple, effective controls
  • Easy troubleshooting – service while burner operating
  • Reliable – pressure measured mechanically
  • Outdoor approved
  • Separated controls compartment
  • Self-diagnostic potted ignition module
  • Parabolic aluminum reflectors
  • Nickel-chromed Jet Stream burner cup
Specifikim
  • Low-Intensity Adaptive Modulating Infrared Tube Heaters. Heavy-duty industrial/commercial infrared heater featuring the best overall performance in the industry automatically adjusts air and gas to properly regulate the temperature in a given space through a patent applied for technology to maintain up to 40% modulating differential by direct analog signal. The controls are to be simple, effective, and non-proprietary. The AM unit must read the room and adjust itself accordingly. Pre-programed units will not be accepted. Steady-state thermal efficiency will be in excess of 80%. 100% efficient reflector design. Baffles required as per manufacturer’s instructions. 

    Assemblies shall be CSA approved low-intensity heater to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system where exhaust gases and other products of combustion are not routed through the blower.   The burner shall operate at a minimum gas inlet pressure of 5.3 inches W.C. (natural gas) or 11.8 inches W.C. (propane) and draw no more than 1.2 Amp at 120VAC, 60Hz.

    Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be allowed as they allow energy to bounce back to the main heat exchanger tubing. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat-treated type 1 aluminized steel tubing and shall be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.  Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Independent testing to show adaptive modulation to 40% modulating differential 
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
Specifikime teknike
  • Referencë unikeam
  • Familja e produkteveMODULUS® Modulating Heater
  • Grupi i produkteveSeries AM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • Emrin UNSPSCTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 PërshkrimRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika