Garage Infrared Heater, Model GRT

Garage Infrared Heater, Model GRT

The SRP Series GRT two-stage garage heater with high thermal efficiency and radiant output provides maximum energy savings and comfort for your garage and workshop all year round and eliminates condensation that can damage your tools.
New HI/LO capacity allows for quick recovery and economical steady operation.

  • Natural Gas and LPG
  • Two-stage configuration input rate high 45,000 and low 30,000 BTU/h
  • Hi/Lo indicator lights
  • Smart control ready terminal
  • Redesigned reflector with integrated deco grille
  • Thermal efficiencies above 82%
  • Includes 8' horizontal vent kit
  • Gas flex connector included
  • Includes ceiling mounting bracket *
  • Vertical vent kit optional
  • Direct spark ignition
  • Self-diagnostic ignition module
  • Preassembled construction - no loose parts, simplified installation.
  • Balanced flue construction - one wall opening, maximum safety, minimum installation cost
  • Approved to residential standards - AGA Reg. 7-89, CAN/CGA 2.5-M86.
  • CSA approved for outdoor use
    *Hanging chain kit is not included, it must be purchased separately (please refer to our I/O manual for more details)

Specifikime teknike
  • Referencë unikegrt
  • Familja e produkteveResidential Heaters
  • Grupi i produkteveSeries GRT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
  • Pesha Net (Lbs)50
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • Emrin UNSPSCTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 PërshkrimRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika