Single Stage Even Heat Infrared Heater, Model LX

Single Stage Even Heat Infrared Heater, Model LX

Model LX Ultra-rugged enclosed burner design further enhances all of the great features of the LA for hard service applications. Post-purge function and optional 10-year tube warranty.

  • LX model features a totally enclosed construction with post purge
  • End to end radiant output variance less than 15%
  • Ideal for animal confinement applications, low ceilings, hallways, service counters
  • 40,000 BTU/H, 30 or 40 feet long
  • 60,000 BTU/H, 30, 40 or 50 feet long
  • 80,000 BTU/H, 40, 50 or 60 feet long
  • 100,000 BTU/h, 50 feet
  • Separate controls compartment isolates electrical components from air stream
  • Self diagnostic ignition module
  • 100% Efficient parabolic aluminum reflector
  • Vented or unvented
  • Natural Gas or LPG
  • Configurations: U, L, horizontal to 45
  • Jet stream burner – improved heat distribution, better combustion
  • Heavy duty couplings – no leaks, cannot be over tightened
  • Three year warranty on all components
  • Ten year warranty on aluminized heat exchanger with post purge feature
  • Direct spark ignition
  • Operating status lights
Specifikim
  • Low intensity, low clearance, even heat single-stage infrared tube heaters. Heavy-duty industrial/commercial infrared heater featuring the best overall performance in the industry. Firing rates as called for in the Contract documents within the range of 40 MBH to 100 MBH. Designed for low clearance, even heat applications. All L Series units include our patented design, which provides unequalled even heat distribution with end to end output variance of less than 15%. Baffles required as per manufacturer’s instructions. Assemblies shall be CSA approved low-intensity heater to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system where exhaust gases and other products of combustion are not routed through the blower.   The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz.

    Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be allowed as they allow energy to bounce back to the main heat exchanger tubing. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, type 1 aluminized steel tubing and be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.  

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    Independent testing to show even distribution of hot gases along the complete length of the emitter tube with a minimum variance of 15%Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).

Specifikime teknike
  • Referencë unikelx
  • Familja e produkteveSingle Stage Infrared Heaters
  • Grupi i produkteveLow Clearance - Series L
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorAlumin
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • Emrin UNSPSCTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 PërshkrimRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika