Deck Mounted
Swing Down E/F Wash
Model: S2540

Deck Mounted Swing Down E/F Wash Model: S2540

Wall Mounted Swing Down E/F Wash Model: S2550 Swing-down operation offers immediate accessibility and maximizes space “First Aid Red” signage and eye caps provide high visibility Activated by a ceramic stay open valve, housed in a lead-free brass body Dust covers protect eyewash elements when not in use Quick Switch Eye/Face Wash Block is: driven by a single supply source to ensure symmetrical and equal flow through each spray head self-draining which reduces bacteria growth easily removed and serviced, allowing the supply piping to be flushed Quick Switch Eye/Face Wash Block can be specified with or without filter Piping can be specified Nickel Plated (with Stainless Steel Pull) or Polished Chrome ANSI-compliant signage included with each unit Stingray’s Wall Mounted Swing Down Eye/Face Wash Station can be bundled with patented ASSE1071 emergency mixing valve technology to deliver a complete ANSI Z358.1 solution
Specifikime teknike
  • Referencë unikedeck-mounted-swing-down-e-f-wash-model-s2540
  • Familja e produkteveSwing Down E-F wash
  • Grupi i produkteveS2540
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika