Floor Mounted
Eye/Face Wash Station
Model: S2510-EP-NFT-ABNA

Floor Mounted Eye/Face Wash Station Model: S2510-EP-NFT-ABNA

Floor Mounted Eye/Face Wash Station Model: S2510-EP-NFT-ABNA Floor Mounted Eye/Face Wash Station provides for strategic placement near hazard ABS bowl resists chemicals; “First Aid Red” provides high visibility Stainless Steel bowl option (See Data Sheet) Self-draining eyewash block reduces bacteria growth Dust covers protect eyewash block when not in use Centrally located activator is easy to find if sight is impaired Nickel plated stay-open ball valve ensures uninterrupted flow Integral spray diverter equalizes flow to each spray head Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit Stingray’s Floor Mounted Eye/Face Wash Station can be bundled with Stingray’s ASSE1071 emergency mixing valve technology (see below) to deliver a complete ANSI Z358.1 solution.
Specifikime teknike
  • Referencë unikefloor-mounted-eye-face-wash-station-model-s2510-ep-nft-abna
  • Familja e produkteveEye-Face Wash Station
  • Grupi i produkteveS2510-EP-NFT-ABNA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika