Wall Mounted
Barrier Free Combo
Model: S5535-EP-NFT-ABAB

Wall Mounted Barrier Free Combo Model: S5535-EP-NFT-ABAB

Wall Mounted Barrier Free Combo Model: S5535-EP-NFT-ABAB Wall Mounted Barrier Free Combination Shower & Eye/Face Wash Station provides universal access, saves space, and offers a wide range of options for your unique application and specification ABS shower head and bowl resist chemicals; “First Aid Red” provides high visibility Stainless Steel Spray Nozzle offers innovative streamlined option for busy/active environments Both shower heads feature a uniform “non-forceful” ANSI-compliant spray pattern and flow rate that increases comfort and promotes proper use Self-draining eyewash block reduces bacteria growth Dust covers protect eyewash block when not in use Integral spray diverter equalizes flow to each spray head Extended Stainless Steel Pull Handle activates flow Nickel plated stay-open ball valve ensures uninterrupted flow Choice of epoxy, galvanized, or stainless steel piping Centrally located activator is easy to find if sight is impaired ANSI-compliant signage included with each unit Stingray’s Wall Mounted Barrier Free Combination Shower & Eye/Face Wash Station can be bundled with patented ASSE1071 emergency mixing valve technology (see below) to deliver a complete ANSI Z358.1 solution.
Specifikime teknike
  • Referencë unikewall-mounted-barrier-free-combo-model-s5535-ep-nft-abab
  • Familja e produkteveBarrier Free Combo
  • Grupi i produkteveS5535-EP-NFT-ABAB
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika