Wall Mounted
Tepid to the Core Combination Shower
Model: T5530-EP-NFT-ABAB

Wall Mounted Tepid to the Core Combination Shower Model: T5530-EP-NFT-ABAB

Floor Mounted Tepid to the Core Combination Shower Model: T5510-EP-NFT-ABAB ASSE1071 Thermostatic Emergency Mixing Valve integrated into the CORE of the Combination Shower & Eye/Face Wash Station Thermostatic control at the fixture Eliminates the need to specify or install separate mixing valve ABS bowl and shower head resist chemicals; “First Aid Red” provides high visibility Stainless Steel bowl and shower head options (See Data Sheet) Both shower heads feature a uniform “non-forceful” ANSI-compliant spray pattern and flow rate that increases comfort and promotes proper use Self-draining eyewash block reduces bacteria growth Dust covers protect eyewash block when not in use Centrally located activator is easy to find if sight is impaired Nickel plated stay-open ball valve ensures uninterrupted flow Integral spray diverter equalizes flow to each spray head Stainless Steel Pull Handle activates flow Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit
Specifikime teknike
  • Referencë unikewall-mounted-tepid-to-the-core-combination-shower-model-t5530-ep-nft-abab
  • Familja e produkteveTepid to the Core Combination Shower
  • Grupi i produkteveT5530-EP-NFT-ABAB
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika