Wall Mounted
Tepid to the Core Emergency Shower
Model: T3030-EP-NUL-NAAB

Wall Mounted Tepid to the Core Emergency Shower Model: T3030-EP-NUL-NAAB

Floor Mounted Barrier Free Tepid Emergency Shower Model: T3015-EP-NUL-NAAB ASSE1071 Thermostatic Emergency Mixing Valve integrated into the CORE of the Barrier Free Shower Thermostatic control at the fixture Eliminates the need to specify or install separate mixing valve Tepid to the Core Barrier Free Shower provides universal access ABS shower head resist chemicals; “First Aid Red” provides high visibility Stainless Steel shower head options (See Data Sheet) Both shower heads feature a uniform “non-forceful” ANSI-compliant spray pattern and flow rate that increases comfort and promotes proper use Nickel plated stay-open ball valve ensures uninterrupted flow Stainless Steel Pull Handle activates flow Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit
Specifikime teknike
  • Referencë unikewall-mounted-tepid-to-the-core-emergency-shower-model-t3030-ep-nul-naab
  • Familja e produkteveTepid Emergency Shower
  • Grupi i produkteveT3030-EP-NUL-NAAB
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika