Steel single fire door - double action
Steel single fire door - double action
Steel single fire door - double action
    SVF

    Steel single fire door - double action

    The steel single pivot-mounted fire door adapts perfectly to all space configurations. This glazed joinery is a true expression of the know-how developed to evolve all your architectural projects: this door is aesthetic and has though unrivalled technical qualities in terms of protection. Available in single or double action versions, the steel single fire door has a leaf and frame profile structure in thermally insulated steel tube assembled by welding or grinding. The finishing profile for this joinery is available in aluminium or stainless steel sheet metal 1.5 mm thick. The single glazing is used for interior use with a reinforced safety insulation. A wide range of finishes makes it easy to intégrate in all your interior designs: anodised aluminium (natural, bronze, gold…), powder-coated aluminium using RAL or special colours, or brushed or polished stainless steel. This building solution has a variety of accessories such as the lintel pivot, intumescent pinch-prevention seals, straight stainless steel handles and many other accessories. It is easy to install with several options.
    Specifikim
      • Frame of opening and closing profiles in thermally insulated steel tube
      • Joining by welding and grinding Maintenance of the glazing by pinching between the insulating plates (no parclosing)
      • Finishing profile in aluminum sheet or stainless steel 15/10 thick
    Specifikime teknike
    • Referencë unikeacierflam-bp1v
    • Familja e produktevePortes coupe-feu vitrées
    • Grupi i produkteveBP1V
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 PërshkrimFire doorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe South America North America Oceania Africa
    Francë
    Guiana franceze
    Guadelupë
    Polinezia franceze
    Reunion
    Martinikë