Aluminium automatic single sliding door
SVF

Aluminium automatic single sliding door

3.8 nga 5 yje3.8(5 vlerësime)
Specially designed for high traffic zones, Aluprotec sliding doors have a natural place in car parks, airports, schools, apartment buildings, hospitals,... Manufactured to order, they adapt to all configurations and have top of range and discrete accessories.
Specifikim
    • Aluminium profile with thermal break, thickness 85 mm or 97 mm
    • Composite filling
    • Assembled by crimping and glueing
    • Aluminium glazing beads adapted to the thickness of the glazing
    • Stainless steel staples to keep the glazing in the rabbet
Specifikime teknike
  • Referencë unikealuprotec-pa1v
  • Familja e produktevePortes coupe-feu vitrées
  • Grupi i produktevePortes automatiques
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-08-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
  • IFC classificationDerë
  • Emrin UNSPSCAutomatic doors
  • UNSPSC code30171510
  • Uniclass 2015 CodePr_30_59_24_28
  • Uniclass 2015 PërshkrimFire doorsets
  • CSI MasterFormat 2014 Code08 11 73
  • CSI MasterFormat 2014 TitleSliding Metal Fire Doors
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

Europe South America North America Oceania Africa
Francë
Guiana franceze
Guadelupë
Polinezia franceze
Reunion
Martinikë