Pilkington Pyrostop® BR

Pilkington Pyrostop® BR

Pilkington Pyrostop® BR is fire rated for up to 120 minutes and offers up to UL 752 Level III bullet resistance ratings. It can be combined with Smartgard® products to achieve up to UL 752 Level 8 bullet resistance rating.

  • Fire-rated for up to 120 minutes with required hose stream test
  • Bullet resistance ratings from UL 752 Level I to UL 752 Level VIII available in different makeups
  • Protection against radiant and conductive heat transfer
  • Impact safety-rated - meets ANSI Z97.1 and CPSC 16 CFR1201 (Cat. I and II)
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • Withstands thermal shock
  • For use in interior and exterior applications
  • 5-year limited warranty
  • Large sizes available
  • Available in insulated units with other glass products, including (but not limited to): Tinted; One-Way Mirror; Low-E; Reflective; Art Glass; Translucent Interlayer (for added obscurity and privacy)
  • Fits in Fireframes® Heat Barrier Series windows. Contact TGP for allowable ballistic ratings
  • Available for use in compliant frames by others (see frame manufacturer for details)
  • Multi-laminate, not a sensitive polymer gel unit
  • Comprised of layers of Pilkington Optiwhite™ nearly colorless, wireless, low-iron float glass and clear intumescent interlayers

If you are looking for fire-rated forced-entry glass, please visit Pilkington Pyrostop® laminated to School Guard Glass®


Specifikim
  • For technical data, including Smartgard® Bullet Resistant Levels and Maximum Allowable Sizes, view product fact sheet.

Specifikime teknike
  • Referencë unikefireglass-pilkington-pyrostop-br
  • Familja e produkteveFire & Security Rated Glass
  • Grupi i produktevePilkington Pyrostop BR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e Perdes

Rajoni i disponueshëm

Asia South America North America Africa
Arabia Saudite
Argjentinë
Kanadë
Egjipt
Bahrain
Bolivi
Shtetet e Bashkuara
Emiratet e Bashkuara Arabe
Brazil
Irak
Ekuador
Jemen
Guyana
Jordan
Kili
Kuveit
Kolumbi
Liban
Paraguaj
Oman
Peru
Palestinë
Uruguay
Qatar
Venezuela
Turqi
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit