AIRFOR3 CR – CENTRIFUGAL AIR CURTAIN WITH HEATING ELEMENTS AND FRONT AIR INTAKE
AIRFOR3 CR – CENTRIFUGAL AIR CURTAIN WITH HEATING ELEMENTS AND FRONT AIR INTAKE

    AIRFOR3 CR – CENTRIFUGAL AIR CURTAIN WITH HEATING ELEMENTS AND FRONT AIR INTAKE

    Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.  The optimal utilisation of the air curtain is guaranteed by the three different motor speeds, selectable by using the remote control device.

    Specifikim
      • 3 models available
      • Colour: White RAL 9010
      • Designed for indoor installation
      • 3 available speeds, selectable via remote control
      • Front air intake
      • Heating elements enabling via remote control
      • Heating elements partialization function
      • Panel with 3 LED
      • Automatic start kit (upon request)
      • Installation: horizontal, h max 3,5 m from the floor
    Specifikime teknike
    • Referencë unikeairfor3-cr-centrifugal-air-curtain-with-heating-elements-and-front-air-intake
    • Familja e produkteveAPPLY AIR
    • Grupi i produkteveAIR CURTAINS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorABS
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010007
    • Emri ETIMElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 PërshkrimAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Zelanda e Re
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gana
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Guine
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine-Bisau
    Ishujt Alandë
    Izrael
    Kanadë
    Guinea Ekuatoriale
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Kamerun
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kenia
    Islandë
    Jordani
    Kosta Rika
    Lesoto
    Itali
    Kamboxhi
    Kubë
    Liberi
    Kroacia
    Katar
    Kuraçao
    Libi
    Letoni
    Kazahstan
    Martinikë
    Madagaskar
    Lihtenshtajn
    Kinë
    Meksikë
    Malavi
    Lituani
    Kirgistan
    Montserat
    Mali
    Luksemburg
    Korea e jugut
    Nikaragua
    Marok
    Mali i Zi
    Korea e Veriut
    Panama
    Mavritani
    Maltë
    Krishtlindje Island
    Porto Riko
    Mozambik
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Namibi
    Mbretëria e Bashkuar
    Laos
    Salvador
    Niger
    Moldovë
    Liban
    Sen-Bartelemi
    Nigeri
    Monako
    Makao
    Shën Kitts dhe Nevis
    Republika Demokratike e Kongos
    Norvegji
    Malazi
    Shën Lucia
    Republika e Afrikës Qendrore
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Republika e Kongos
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Ruandë
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Senegal
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Sierra-Leone
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Somali
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Sudan
    Rusi
    Palestinë
    Xhamaika
    Sudanin Jugor
    San-Marino
    Singapor
    Tanzani
    Serbi
    Siria
    Ugandë
    Shqipëri
    Sri-Lankë
    Xhibuti
    Sllovaki
    Tajlandë
    Zambi
    Sllovenia
    Tajvan
    Zimbabve
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam