RADIO FREQUENCY WINDOW CONTACT FOR PROAIR SYSTEM

RADIO FREQUENCY WINDOW CONTACT FOR PROAIR SYSTEM

The window contact module is the ideal tool to be added on your Pro Air system for your Hotel or B&B. It funtion is studied to guarantee energy savings. When doors and windows are opened, the window contact (transmitter) automatically signals to the Polaris 3x or 4x control unit to turn off the zone with which the contact is associated. The absence of wiring allows a really quick installation and the design of the case perfectly matches with your forniture.

Despite what has just been said, window contact can be also cabled in order to create a catenary if many windows are in the same room.

Also, it has the badge function to be selected directly form the Polaris control unit. This solution will automatically turn off the system while the badge of your guest is not detected in the room.

Specifikim
    • Power supply: with CR2032 battery
    • Data transmission: RF with Polaris 3X or Polaris 4X control unit
    • Consisting of RF and magnet module
    • Rf module fitted with terminal for control of a window or wired contact
    • Red led signal to show that window is open
    • Badge function: to be set from the Polaris 3X or Polaris 4X control unit
    • Symbol of the window in the chrono-thermostat display
    • Symbol of the window in the Pro Air Multi Zone app
    • Fastening: using the double-sided tape provided
    • Dimensions (mm): 28,8 x 95,3 x 20
    • Magnet dimensions (mm): 18 x 33 x 11
Specifikime teknike
  • Referencë unikeradio-frequency-window-contact-for-proair-system
  • Familja e produkteveGALAXY
  • Grupi i produkteveRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-07-09
  • Numri i botimit1
  • Gjatësia (mm)95.3
  • Gjerësia (mm)28.8
  • Thellësia (mm)20
Të ngjashme
  • Materiali kryesorABS
  • Materiali dytësorABS
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Zelanda e Re
Belgjikë
Armeni
Arubë
Angolë
Brazil
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Estoni
Butan
Dominikë
Çad
Kili
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Holandë
Irak
Ishujt e Virgjër Britanikë
Gana
Hungari
Iran
Ishujt e Virgjër të SHBA
Guine
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine-Bisau
Ishujt Alandë
Izrael
Kanadë
Guinea Ekuatoriale
Ishujt Faroe
Japoni
Karaibe Holandë
Kamerun
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kenia
Islandë
Jordani
Kosta Rika
Lesoto
Itali
Kamboxhi
Kubë
Liberi
Kroacia
Katar
Kuraçao
Libi
Letoni
Kazahstan
Martinikë
Madagaskar
Lihtenshtajn
Kinë
Meksikë
Malavi
Lituani
Kirgistan
Montserat
Mali
Luksemburg
Korea e jugut
Nikaragua
Marok
Mali i Zi
Korea e Veriut
Panama
Mavritani
Maltë
Krishtlindje Island
Porto Riko
Mozambik
Maqedonia e Veriut
Kuveit
Republika Domenikane
Namibi
Mbretëria e Bashkuar
Laos
Salvador
Niger
Moldovë
Liban
Sen-Bartelemi
Nigeri
Monako
Makao
Shën Kitts dhe Nevis
Republika Demokratike e Kongos
Norvegji
Malazi
Shën Lucia
Republika e Afrikës Qendrore
Poloni
Maldive
Shën Pierre dhe Miquelon
Republika e Kongos
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Ruandë
Qipro
Mongoli
Shtetet e Bashkuara
Senegal
Qyteti i Vatikanit
Neoal
Sint-Marten
Sierra-Leone
Republika Çeke
Oman
Trinidad dhe Tobago
Somali
Rumani
Pakistan
Turks dhe Caicos Islands
Sudan
Rusi
Palestinë
Xhamaika
Sudanin Jugor
San-Marino
Singapor
Tanzani
Serbi
Siria
Ugandë
Shqipëri
Sri-Lankë
Xhibuti
Sllovaki
Tajlandë
Zambi
Sllovenia
Tajvan
Zimbabve
Spanjë
Taxhikistan
Suedi
Territori Britanik i Oqeanit Indian
Svalbard dhe Jan Mayen
Turkmenistan
Ukrainë
Turqi
Xhersej
Uzbekistan
Zvicër
Vietnam