TEROSON FO2 SK1&SK2 is a Watertight, vapor-permeable and elastic sealing strip system for outdoor use with innovative PSA – Technology. For providing protection against moisture and enabling diffusion of residual construction moisture from the functional/insulation level to the outside. Can be pre-installed on the frame/profile due to very high movement absorption and tear resistance.
Roll length: 25 m
Width: 150 mm, 200 mm, 250 mm, 300 mm, 350 mm, 400 mm, 500 mm
Rajoni i disponueshëm
| Europe |
|---|
Gjermani |