Baffle Window Transaction Line System

Baffle Window Transaction Line System

Baffle Interior Transaction Window

The Baffle Interior Transaction Window is one of TSS’s premier bullet-resistant barrier systems. Designed to allow natural sound transmission with minimal obstruction, it offers a sleek and unobtrusive appearance. Available in anodized or dark bronze aluminum, prime painted steel, or stainless steel. Includes a plastic laminate base and recessed cash tray for secure transactions.

OPTIONS

  • Glazing types: Acrylic, Polycarbonate, GCP
  • Intended for interior use
  • Rated or non-rated channel available

RATINGS

  • UL Levels 1–5 (Glazing)
  • UL Levels 1–7 (Channel options)

STANDARDS

  • UL 752: Standard for Bullet Resistant Materials
  • NSI Z971-1984: Safety Glazing Materials for Building
  • ASTM C1036: Standard Specification for Flat Glass
  • ASTM C1172: Standard Specification for Laminated Architectural Flat Glass
  • ASTM D4802: Standard Specification for Poly(Methyl Methacrylate) Acrylic Plastic Sheet
Specifikime teknike
  • Referencë unikebaffle-window-transaction-line-system
  • Familja e produkteveBullet Resistant Transaction Windows
  • Grupi i produkteveBullet Resistant Transaction Window
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-06
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDritare - Ticket Windows

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika