SD9161-H-V2 2MP Indoor AI PTZ Camera
VIVOTEK

SD9161-H-V2 2MP Indoor AI PTZ Camera

2MP Indoor AI PTZ Camera

  • 10x Optical Zoom with Auto Focus
  • Identify People by Vision Object Analytics
  • Smart Tracking Advanced for Moving People
  • WDR Pro for Unparalleled Visibility
  • Security Enhanced with Signed Firmware
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 8 GB
    • RAM: 2 GB

    Camera Specifications

    • Image Sensor: 1/2.8" Progressive CMOS
    • Max. Resolution: 1920x1080 (2MP)
    • Lens Type: 10x Optical Zoom, Auto Focus
    • Focal Length: 5.1~51mm (10x zoom)
    • Aperture: F1.6~1.8
    • Iris Type: DC-Iris
    • Field of View: 55.2°~7.1° (Horizontal), 31.8°~4.1° (Vertical), 62.4°~8.1° (Diagonal)
    • Shutter Time: 1/8 sec. to 1/30,000 sec.
    • WDR Technology: WDR Pro
    • Removable IR-cut filter: Yes
    • Minimum Illumination: 0.14 Lux @ F1.6 (Color), 0.005 Lux @ F1.6 (B/W)
    • Pan Speed: 0.05°~360°/sec
    • Pan Range: 360° endless
    • Tilt Speed: 0.05°~360°/sec
    • Tilt Range: 180°
    • Preset Location: 256 preset locations, 128 presets per tour
    • Pan/Tilt/Zoom Functionalities: 32x digital zoom (4x on IE plug-in, 8x built-in), auto pan mode, auto patrol mode
    • Storage: Seamless recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Remote focus, remote zoom

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 30 fps @ 1920x1080 (WDR on), 60 fps @ 1920x1080 (WDR off)
    • Maximum Streams: 3 video streams (up to 8 configurable profiles)
    • S/N Ratio: 73 dB
    • Dynamic Range: 100 dB
    • Video Streaming: Adjustable resolution, quality and constrained bit rate control, Smart Stream III

    Image Settings

    • General settings: Video settings, video orientation (flip, mirror), day/night settings, overlay settings
    • Illuminators: Illuminators, anti-overexposure
    • Image settings: White balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, HLM, EIS (built-in gyro sensor), scene mode (auto)
    • Exposure: Exposure strategy (measurement window, metering mode); exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode); AE speed adjustment; WDR
    • Focus: Zoom, focus
    • Privacy mask: Pixel calculator, scheduled profile settings

    Audio

    • Audio Capability: Two-way audio (full duplex)
    • Compression: MPEG-2 AAC-LC, G.711, G.726
    • Interface: External line input, external line output

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, account block, audit log, configurable password strength protection, CSRF protection, digest authentication, HTTPS, IEEE 802.1x, secure boot, session timeout, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTCIP, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
    • Interface: 10Base-T/100Base-TX Ethernet (RJ-45)* (*Recommended: standard CAT5e & CAT6 cables compliant with 3P/ETL standard)
    • ONVIF: Profile G, S, T supported; specification available at www.onvif.org

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Vision Object Analytics – Object Detection: People, vehicle (4-wheeled, 2-wheeled), human/vehicle bestshot, path extraction
    • Vision Object Analytics – Attribute Extraction: People (gender, clothing color, bag, hat), vehicle (bike, bus, car, motorcycle, truck, color), human face bestshot, re-search extraction
    • Application – Deep Learning VCA: Smart Tracking Advanced
    • Application – Smart VCA Group 1: Intrusion detection, loitering detection, line crossing detection, face detection
    • Application – Smart VCA Group 2: Unattended object detection, missing object detection
    • Application – Smart VCA Group 3 (license required): Parking violation detection, restricted zone detection (*more analytics/free trials available on VIVOTEK website)
    • Solution Integration: VADP package, Stratocast, Trend Micro IoT Security (3-year free trial)

    Alarm and Event

    • Event Trigger: Audio detection*, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input*, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, smart tracking advanced trigger, system boot, preset reached (*requires AO-009 cable)
    • Event Action: Event notification via audio clip*, camera link, digital output*, email, HTTP, FTP/SFTP, NAS server, SD card, push notification; file upload via email, HTTP, FTP/SFTP, NAS server, SD card (*requires AO-009 cable)

    General

    • Connectors: RJ-45 for 10/100Mbps Network/PoE; audio line input*; audio line output*; AC/DC 24V power input; digital input x2*; digital output x1* (*requires AO-009 cable)
    • LED Indicator: System power and status indicator
    • Power Input: AC 24V*, DC 24V*, IEEE 802.3at PoE Class 4 (simultaneous power redundancy supported) (*requires AO-009 cable)
    • Power Consumption: PoE: Max 17W; AC/DC 24V: Max 17W
    • Dimensions: ø172 x 157 mm
    • Weight: 1 kg
    • Certifications – EMC: CE (EN 55032 Class A, EN55035), UKCA (BS EN 55032 Class A, BS EN 55035), FCC (Part 15 Subpart B Class A), IC (ICES-003 Issue 7:2020 Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A)
    • Certifications – Safety: UKCA (BS EN 62368-1:2020+A11:2020), UL (UL 62368-1), CB (IEC/EN 62368-1)
    • Certifications – IA: BIS (IS 13252), BSMI
    • Operating Temperature: Starting: -10°C ~ 55°C (14°F ~ 131°F); Working: -10°C ~ 55°C (14°F ~ 131°F)
    • Humidity: 98% RH (non-condensing)

    System Requirements

    • Operating System: Microsoft Windows 10/8/7; Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above; Internet Explorer 10/11
    • Other Players: VLC 1.1.11 or above

    Included Accessories

    • Packing Contents: Mounting adapter, quick installation guide, alignment sticker, L-wrench, Torx driver, power cable

    DORI (EN 62676-4 Standard)

    • Detection (25PPM/8PPF): Wide 76.9 m (252.2 ft); Tele 587.7 m (1928.1 ft)
    • Observation (63PPM/19PPF): Wide 30.5 m (100 ft); Tele 233.2 m (765.1 ft)
    • Recognition (125PPM/38PPF): Wide 15.8 m (51.8 ft); Tele 117.5 m (385.5 ft)
    • Identification (250PPM/76PPF): Wide 7.9 m (25.9 ft); Tele 58.0 m (190.3 ft)
Specifikime teknike
  • Referencë unikesd9161-h-v2-2mp-indoor-ai-ptz-camera
  • Familja e produkteveNetwork Cameras
  • Grupi i produktevePan-Tilt-Zoom
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika