FD8382-TV Fixed Dome IP Camera, 5MP, 30M IR, WDR Enhanced, 3DNR, P-iris, Remote Focus, IP66, IK10,  Smart Stream, Smart IR, Video Rotation, Defog
VIVOTEK

FD8382-TV Fixed Dome IP Camera, 5MP, 30M IR, WDR Enhanced, 3DNR, P-iris, Remote Focus, IP66, IK10, Smart Stream, Smart IR, Video Rotation, Defog

Overview

VIVOTEK’s FD8382-TV is an economical but professional outdoor fixed dome network security IP camera in VIVTOTEK’s 5MP Lite series, which offer up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution at a competitive price. To create the perfect focus required to reap the benefits of higher resolution, VIVOTEK’s FD8382-TV provides remote focus with built-in stepping motors and P-iris for precise adjustment remotely.

Designed to provide higher resolution, the FD8382-TV is an ideal solution for those who demand sharper images with more detail. With powerful 3D Noise Reduction technology and Smart Stream technology, the IB8382-TV can also optimize resolution for a desired object or area to maximize the efficiency of bandwidth usage.

To ensure higher resolution even in harsh environments, VIVOTEK’s IP camera model FD8382-TV is also armed with IP66-rated housing to help the camera body withstand rain, dust and even high pressure water jets from any direction, while its IK10-rated housing provides protection against acts of vandalism or other impacts.

With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this FD8382 series by adding third-party applications for the FD8382-VF2, FD8382-EVF2, FD8382-TV, and FD8382-ETV. Thus, the FD8382 series is not only equipped with multiple focusing methods and wide temperature range options, but is also highly flexible and able to be expanded to meet a wide range of requirements.

Key Features

  • 5-Megapixel CMOS Sensor
  • 15 fps @ 2560x1920
  • 3 ~ 9 mm, Remote Focus, P-iris Lens
  • Built-in IR Illuminators, Effective up to 30 Meters
  • WDR Enhanced for Unparalleled Visibility in Bright and Dark Environments
  • Smart Stream to Optimize Bandwidth Efficiency
  • 3D Noise Reduction
  • Two-way Audio
  • Video Rotation for Corridor View
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Support Installation with AM-713 Outdoor Conduit Box
  • VIVOTEK VCA (Video Content Analysis) Support
Specifikime teknike
  • Referencë unikevivotek-fd8382-tv
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-07-10
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika