Flush wall mount for Lutron Palladiom 1G US Matte
Flush wall mount for Lutron Palladiom 1G US Matte
Flush wall mount for Lutron Palladiom 1G US Matte
Flush wall mount for Lutron Palladiom 1G US Matte
Flush wall mount for Lutron Palladiom 1G US Matte
Flush wall mount for Lutron Palladiom 1G US Matte
    Të arkivuara

    Flush wall mount for Lutron Palladiom 1G US Matte

    Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design.
    Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building.

    SKU# 10-01-348

    Product name: WS for PALLADIOM 1GANG US MATTE

    The “WS for PALLADIOM 1GANG US MATTE”is an adapter for in-wall flush installation of a LUTRON PALLADIOM 1GANG US MATTE keypad.

    The “WS for PALLADIOM 1GANG US MATTE” firmly mounts the keypad while allowing easy insertion, removal and operation.

    Specifikim
      • Flush with the wall.
      • Paintable with the wall paint in any color and texture.
      • Allows easy insertion and removal of the keypad.
      • The adapter is supplied unpainted (To be painted after installation as part of the wall).
      • Designed to be installed in ½” drywall. Installation of the Wall-Smart adapter is straight-forward. Installation process is similar to drywall construction procedures. Before installation, read Wall-Smart installation instruction 10-04-00101-INS
      • Designed for the use with PALLADIOM 1GANG US MATTE keypad (by Lutron) (keypad is not included).
      • Adapter kit contains:
      1. Wall adapter;
      2. Keypad adapter;
      3. (X2) M3x12 screws
      4. (X2) M3 nuts
    Specifikime teknike
    • Referencë unike10-01-348
    • Familja e produkteveWall mounts for Lutron
    • Grupi i produkteveNew construction wall mounts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-09
    • Numri i botimit1
    • Gjatësia (mm)183
    • Gjerësia (mm)150
    • Thellësia (mm)22
    Të ngjashme
    • Materiali kryesorMDF
    • Projektuar nëIzrael
    • Prodhuar nëIzrael
    • Weight Net (kg)0.26
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • IFC classificationObjekt
    • Kodi ETIMEC000119
    • Emri ETIMMounting box
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 PërshkrimDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit