Industry Standard Horizontal Adjustable Closet Carrier Single w/Aux inlet - ISCA-101-L/R-AUX
Watts

Industry Standard Horizontal Adjustable Closet Carrier Single w/Aux inlet - ISCA-101-L/R-AUX

Watts Drainage ISCA-101-L/R-AUX Industry Standard single horizontal adjustable water closet carrier with epoxy coated cast iron fitting, 4 in(102mm) no hub waste and 2 in(51mm) no hub vent connections, 2 1/8 in bend auxiliary inlet, epoxy coated cast iron patent pending compression seal faceplate assembly, epoxy coated cast iron foot supports adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load.
Specifikim
  • Body Material: Epoxy Coated Cast Iron
    Connection Size: 2" vent connection, 4" waste
    Connection Type: No Hub
    Keywords: 2piece, aga, ball, ballvalve, brass, cga, gas, teehandle, thread, threaded, twopiece, ullisted, valve, vlv, watts, drains, drainage, plumbing
Specifikime teknike
  • Referencë unike1325
  • Familja e produkteveDrainage Products
  • Grupi i produkteveSanitary Disposal Components
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2009-09-16
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 PërshkrimWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara