TriCore™ Composite Closet Carrier Horizontal Left Or Right Fitting - PC-101-L/R
Watts

TriCore™ Composite Closet Carrier Horizontal Left Or Right Fitting - PC-101-L/R

Watts PC-101-L/R TriCore™ composite closet carrier features universal horizontal left or right ABS fitting, 3" or 4" no-hub waste and 2" no-hub vent connection, patented ABS nipple with o-ring seal, straight or offset faceplate options and patented ABS legs with standard and ADA height markings. 1/4" SS shims for fine adjustment, integral test cap, neoprene bowl gasket and plated hardware with chrome cap nuts are included. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. static load and E84 off-gassing requirements.

Specifikim

Specifikime teknike
  • Referencë unikeTriCore-Composite-Closet-Carrier-Horizontal-Left-Right-Fitting-pc-101-l-r
  • Familja e produkteveDrainage Solutions
  • Grupi i produkteveFixture Carriers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 PërshkrimPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara