Industry Standard Back-to-Back Vertical Adjustable Closet Carrier - ISCA-121-D
Watts

Industry Standard Back-to-Back Vertical Adjustable Closet Carrier - ISCA-121-D

Watts Drainage Products ISCA-121-D Industry Standard back-to-back vertical adjustable water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron patent pending compression seal faceplate assembly, epoxy coated cast iron foot supports adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 300 lb.(136 kg.) static load.
Specifikim
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2" vent connection, 4" waste
    Connection Type: No Hub

Specifikime teknike
  • Referencë unike1328
  • Familja e produkteveDrainage Products
  • Grupi i produkteveSanitary Disposal Components
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2009-09-16
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 PërshkrimWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara