AE-XL Commercial Pump Station
AET Solar

AE-XL Commercial Pump Station

The AE-XL is AET’s solution to commercial solar thermal systems up to 720 square feet of collector area. Designed with multi speed pumps to ensure compatibility with a wide range of system configurations. The AE-XL is factory assembled using top tier components and is tested for hydraulic integrity to ensure a smooth installation.

Specifikation

  • ModelCPS-480-1.5CPS-720-2
    Maximum Collector Area 480 sqft720 sqft
    Maximum Nominal Pipe Size 1.5 in. 2 in.
    Maximum Solar Plumbing Run ~200 . ~200 .
    Maximum Static Headn/a 25
    Input Voltage110 VAC110 VAC
    Maximum Pump Power 400 W 400 W
    Maximum Potable Run ~50 ~50
Teknisk specifikation
  • Unik ref.AE-XL_Pumping_Station
  • ProduktfamiljSolar Hot Water Heater
  • ProduktgruppPump Station
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-10-03
  • Edition nummer1
Länkar
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Solvärme
  • OmniClass nummer23-33 53 15
  • OmniClass TitelSolar Water Heating Collector Units