DinoRack Solar Collector Mounting Station
AET Solar

DinoRack Solar Collector Mounting Station

AET’s DinoRack mounting system for solar collectors sets the structural standard for residential and commercial liquid flat plate collector mounting hardware. DinoRack is engineered to meet exacting contractor racking requirements for strength, simplicity, versatility, durability and cost. Constructed of corrosion resistant 6063-T6 anodized aluminum, DinoRack is the right choice for challenging high wind and snow load conditions or everyday new or retrofit construction projects.

Specifikation
  • Support Struts/LegsAISI 6063 T6 Anodized Aluminum
    Mounting FastenersAISI 304 Stainless Steel
    Collector Tilt Angle20˚ to 60˚ from Horizontal
    Upper Support Strut20% of Collector Length
    Lower Support Strut6” to 20% of Collector Length
    Lower Leg90˚ or 70˚ To Collector
    CoatingCommercial Bronze and Clear
    Warranty5 Years Finish/10 Years Parts
Teknisk specifikation
  • Unik ref.DinoRack_Collector_Racking
  • ProduktfamiljSolar Hot Water Heater
  • ProduktgruppSolar Mounting Rack
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-10-03
  • Edition nummer1
Länkar
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Solvärme
  • OmniClass nummer23-33 53 15
  • OmniClass TitelSolar Water Heating Collector Units