AET Solar Strut Racking Rail
AET Solar

AET Solar Strut Racking Rail

AET’s versatile Solar Strut Racking System is the contractor’s clean-line choice for installing AET hot water collectors. Solar Strut is available in continuous lengths up to 240" in a bronze anodized finish. Collector attachment clamps are affixed to the Solar Strut Rails with our exclusive stainless-steel sliding nut and bolt assembly. Engineered for use in the world’s harshest environments, AET’s Solar Strut racking system ensures a safeand secure solar system installation.

Specifikation
  • Technical Specifications

    Solar Strut-1 5/8”

    Width: 1.72 in.

    Height: 1.63 in.

    Material: AA 6063-T6

    Finish: Bronze Anodized

Teknisk specifikation
  • Unik ref.AET_Solar_Strut_for_Racking
  • ProduktfamiljSolar Hot Water Heater
  • ProduktgruppSolar Mounting Rack
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-10-03
  • Edition nummer1
Länkar
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Solvärme
  • OmniClass nummer23-33 53 15
  • OmniClass TitelSolar Water Heating Collector Units