AE-XXL Solar Pump Station
AET Solar

AE-XXL Solar Pump Station

Decrease installation time, reduce labor costs and engineering costs with the AE-XXL, AET’s solution to large scale commercial solar thermal. Designed with multi speed pumps to ensure compatibility with a wide range of system configurations. The AE-XXL is factory assembled using top tier components and is tested for hydraulic integrity to ensure a smooth installation every time.

Specifikation
  • ModelCPS-7-1000 CPS-7-2000CPS-7-3000
    Collector Area1000 sqft2000 sqft3000 sqft
    Connection Size1.5in2in2in
    Input Voltage

    110 VAC

    110 VAC

    110 VAC
    Max Pump Power500 W500 W500 W
    Heat Exchanger Area33 sqft68 sqft104 sqft
    Hear Exchanger Rating1330 kbtu/hr2660 kbtu/hr3990 kbtu/hr




Teknisk specifikation
  • Unik ref.AE-XXL_Pumping_Station
  • ProduktfamiljSolar Hot Water Heater
  • ProduktgruppPump Station
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-10-03
  • Edition nummer1
Länkar
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Solvärme
  • OmniClass nummer23-33 53 15
  • OmniClass TitelSolar Water Heating Collector Units