เผยแพร่สินค้าของคุณ
Accessories for continuous insulation sub-framing
Accessories for continuous insulation sub-framing
Accessories for continuous insulation sub-framing
Accessories for continuous insulation sub-framing
Accessories for continuous insulation sub-framing
Accessories for continuous insulation sub-framing

    Accessories for continuous insulation sub-framing

    Discover the key to enhanced building efficiency with our range of continuous insulation and building enclosure accessories, designed for superior performance and durability. 

    Angle Trim: Non-structural composite angle trim framing for walls, roofs, and window/door openings. 

    Flat Trim: Non-structural composite flat trim framing for walls, roofs, and window/door openings. 

    Pressure Seals: Universal composite for butt joint attachment in integrated rigid insulation to provide an air- and water-tight seal.

    GreenGirt CMH™ double Z-girt: An aluminum insert that combines two GreenGirt CMH Z-girts into a structural hat to deal with more extreme spacing or cladding weight conditions. 

    GreenGirt CMH™ dead load clip: A vertical composite metal hybrid structural component used to support deeper horizontal GreenGirt CMH Z-girts with stress and deflection. 

    สเปคสินค้า
    • continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

    สเปคสินค้าด้านเทคนิค
    • Unique ref.accessories
    • Product familyAccessories
    • กลุ่มผลิตภัณฑ์Accessories
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2025-08-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักComposite
    • วัสดุรองMetal
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - ฉนวนกันความร้อน
    • รหัส ETIMEC000406
    • ชื่อ ETIMThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation