เผยแพร่สินค้าของคุณ
Signature Series Walk-In Cooler
Arctic Industries

Signature Series Walk-In Cooler

Solutions to match the specifications of the foodservice and healthcare industries, schools, institutions, stadiums, and more.

  • Standard 4” or 5-3/8” thick panels
  • Constructed of foamed-in-place panels designed for easy and accurate field assembly
  • High-density urethane rails to provide structural strength and durability
  • NSF Approved Floors
  • Door frames of modular design with structural FRP in coolers and structural aluminum
  • One-piece corners foamed-in-place for the ultimate structural integrity of your walk-in
สเปคสินค้า
    • Floors are smooth aluminum for increased durability and strength. Custom options available on floor finish and strength levels
    • All doors include interior & exterior 36” high aluminum diamond-tread kick-plates on doors plugs
    • We offer heavy-duty glass doors, automatic doors, sliding, and traditional options. All doors are compliant with EISA regulations 
    • We can provide sliding doors for use where space restricts the use of swing doors -- or when installation space is only available on one side of the door opening 
    • Pre-assembled and inspected at the factory
    • Built with one-piece corners to add structural integrity
สเปคสินค้าด้านเทคนิค
  • Unique ref.Signature_walk-in_cooler
  • Product familyCooler
  • กลุ่มผลิตภัณฑ์Walk-In Cooler
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2021-05-13
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • วัสดุรองFibreglass reinforced polymer composite
การจำแนกประเภท
  • หมวดหมู่ BIMobjectห้องครัว - อุปกรณ์ไฟฟ้า
  • IFC classificationChiller
  • รหัส ETIMEC000628
  • ชื่อ ETIMRefrigerator
  • Uniclass 2015 CodeAc_20_50_70
  • Uniclass 2015 DescriptionRefrigerated products wholesale selling
  • CSI MasterFormat 2014 Code11 41 13
  • CSI MasterFormat 2014 TitleRefrigerated Food Storage Cases
  • OmniClass Number23-21 21 27
  • OmniClass TitleCommercial Refrigerators And Freezers
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
3.7 จาก 5 ดาว 3.7 (16)
4.6 จาก 5 ดาว 4.6 (43)