เผยแพร่สินค้าของคุณ
ARDEX Flexbone Heat - In-Floor Heating Systems
ARDEX Flexbone Heat - In-Floor Heating Systems
ARDEX Flexbone Heat - In-Floor Heating Systems
    ARDEX

    ARDEX Flexbone Heat - In-Floor Heating Systems

    ARDEX FLEXBONE® HEAT is the most comprehensive, single-source, in-floor radiant heat system available. With precision German engineering and inspired design, ARDEX FLEXBONE HEAT delivers customizable heat faster and more efficiently than any other system, using up to 11% less energy! ARDEX FLEXBONE HEAT is ideal for all types of tile, stone and other manufacturer-approved floor coverings, and the complete system warranty leaves you feeling more comfortable. The revolutionary, innovative design of the ARDEX FLEXBONE® HEAT system has outstanding energy efficiency and delivers more warmth faster, exactly where you want it…on your bare feet! – Get to know the system! To read about the individual components of the system, including the unique membrane, heating cables and thermostats available, click one of the boxes below. – Find additional information For more information about our FLEXBONE HEAT Systems, download our brochure from our media library. – Rest easy with our system warranty! ARDEX offers a comprehensive system warranty of up to 10 years covering all components of the ARDEX Flexbone Heat system. Learn more about the warranty here.'
    สเปคสินค้าด้านเทคนิค
    • Unique ref.ARDEX-Flexbone-Heat
    • Product familyTile & Stone Installation System
    • กลุ่มผลิตภัณฑ์Uncoupling Mat and In-Floor Heating System
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-11-07
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - ระบบพื้น
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 15
    • OmniClass TitleCrack Prevention Mat Underlayments
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    พื้นที่การขาย

    อเมริกาเหนือ ยุโรป