เผยแพร่สินค้าของคุณ
ARDEX X 3™ PLUS - Large and Heavy Tile and Stone Mortar
ARDEX

ARDEX X 3™ PLUS - Large and Heavy Tile and Stone Mortar

ARDEX X 3™ PLUS is a polymer-modified, mortar for setting quarry, ceramic and most natural stone tiles over common interior surfaces, including exterior-grade plywood, as well as over exterior concrete and masonry surfaces.

Key Features

  • Formulated for large and heavy tile and stone and ungauged thicknesses
  • Use for setting porcelain, quarry, ceramic and most natural stone* tiles
  • Use with uncoupling and anti-fracture membranes
  • For thicker bond coats: 3/32” to 1/2” (2.5 mm to 12 mm) after tile is embedded
  • Non-sag – for use on walls and floor
  • Minimizes slump
  • Easy to apply creamy consistency
  • Interior and exterior use
  • 3-hour pot life

Standards

SystemOne™
Meets or exceeds ANSI 118.4
Meets or exceeds ANSI 118.11
ISO Classification: C2 TE P1

สเปคสินค้า
  • Installation

    Mixing Ratio: 5 1/4 – 6 quarts (4.7 – 5.6 L) of water per 40 lb. (18 kg) bag
    For smaller batches, use 2.5 parts powder to 1 part water by volume

    Approximate Coverage per 40 lb. (18 kg) bag:

    1/4” x 1/4” x 1/4” Sq. Notch Trowel; 90 sq. ft. (8.4 sq. m)

    1/4” x 3/8” x 1/4” Sq. Notch Trowel; 65 sq. ft. (6 sq. m)

    1/2” x 1/2” x 1/2” Sq. Notch Trowel; 45 sq. ft. (4.2 sq. m)

    Performance

    Open Time: Up to 30 minutes
    Pot Life: 3 hours
    Working Time: 15 – 30 minutes
    Time to Grout: Walls: 8 hours; Floors: 24 hours
    Colors: Gray/White
    VOC: 0
    Packaging: 40 lb. (18 kg) bag
    Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
    Shelf Life: 1 year, if unopened
    Warranty: ARDEX L.P. Standard Limited Warranty applies. Also eligible for the ARDEX SystemOne™ Warranty when used in conjunction with ARDEX grouts and ARDEX caulks.

สเปคสินค้าด้านเทคนิค
  • Unique ref.ARDEX-X-3-plus
  • Product familyTile & Stone Installation System
  • กลุ่มผลิตภัณฑ์Thin Set Mortar
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-06-20
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักCement
  • ออกเเบบโดยตุรกี
  • ผลิตโดยเยอรมนี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - กระเบื้อง
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes