เผยแพร่สินค้าของคุณ
Diesel Generator, China, QSK60, 2000-2750 kVA, 50Hz
Cummins

Diesel Generator, China, QSK60, 2000-2750 kVA, 50Hz

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby, Prime power, and Continuous duty applications.

Data Center Continuous (DCC) - Applicable for supplying power continuously to a constant or varying electrical load for unlimited hours in a data center application.

Uptime Compliant - Meets the requirement of a Tier III and IV data center site by being rated to run for unlimited hours of operation when loaded to "N" demand for the engine generator set.

Cummins Heavy-Duty Engine - Rugged 4-cycle industrial delivers reliable power, low emissions and fast response to load changes.

Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Several alternator sizes offer selectable motor starting capability; low waveform distortion with non-linear loads, fault clearing short-circuits capability and class H insulation.

Control System - The PowerCommand® electronic control is standard equipment and provides total genset system integration
including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display,
AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.

Cooling System - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for level 1 systems.

Warranty and Service - Backed by a comprehensive warranty and worldwide distributor network.

ISO8528-5 G3 Capable - Refer to factory for site and configuration specific transient performance classification.

สเปคสินค้า
  • Generator ModelHzPrime(DCC) kVA/kWStandby kVA/kWRatingFuel Type
    C2000D5501875 / 15002063 / 16502000Diesel
    C2250D5502000 / 16002250 / 18002250Diesel
    C2500D5A502250 / 18002250 / 18002500Diesel
    C2600D5E502375 / 19002625 / 21002600Diesel
    C2750D5BE502500 / 20002750 / 22002750Diesel
สเปคสินค้าด้านเทคนิค
  • Unique ref.diesel-generator-china-qsk60-2000-2750-kva-50hz
  • Product familyElectricity Generation Units
  • กลุ่มผลิตภัณฑ์Diesel Generator Sets
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-04-11
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • ออกเเบบโดยจีน
  • ผลิตโดยจีน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - การแบ่งแยกโหลด / ตู้กระจายโหลด
  • IFC classificationElectric Generator
  • รหัส ETIMEC002823
  • ชื่อ ETIMPower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

พื้นที่การขาย

ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย